IESNA:LM-63-2002
[TEST]P949448
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10035
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1099.4 1200.7 1311 1428.1 1529.5 1614.4 1678.8 1716.5 1722.7 1704.2
1685 1683.6 1695.3 1720.6 1780.2 1928.8 2298 2852.2 3346 3725.5
4017.3 4292.6 4541.3 4774.8 4931.7 4705.7 3809 2664.5 1842.5 1239.1
522.6 165.8 78.8 34.2 11 0 0
1099.4 1202.8 1319.2 1432.2 1534.3 1619.2 1687.7 1725.4 1730.9 1714.4
1693.2 1692.5 1701.4 1727.5 1788.4 1904.9 2222.7 2763.1 3313.8 3707
4010.4 4315.9 4549.5 4778.3 4947.4 4801.5 3971.4 2835.7 1930.9 1285
556.2 180.1 91.8 40.4 14.4 0 0
1099.4 1201.4 1314.4 1423.3 1520.6 1601.4 1663.8 1702.8 1706.9 1692.5
1676.8 1674 1683.6 1709.7 1767.9 1876.8 2135 2622 3170 3596
3911.1 4242.6 4557 4845.4 5089.2 5159.1 4600.2 3579.6 2415.2 1568.6
726.1 286.3 161 89 41.1 13.7 0
1099.4 1193.2 1298 1402.1 1489.8 1564.4 1624 1654.9 1665.1 1659
1647.3 1646 1654.2 1666.5 1700.7 1769.9 1887.7 2159 2622 3153.5
3626.2 4065.2 4513.2 4935.1 5338.6 5653.6 5866.7 5883.8 5515.3 4375.5
2459 880.2 353.4 189 87 19.9 0
1099.4 1179.5 1272 1367.2 1450.1 1520.6 1576.8 1614.4 1631.6 1635.7
1635 1639.1 1650.7 1661.7 1683.6 1733.6 1821.3 1953.5 2200.8 2618.6
3164.5 3747.4 4333.7 4944 5447.5 5922.8 6389.3 6910.5 7316.7 7018.1
5552.3 3058.3 1203.5 538.4 227.4 23.3 0
1099.4 1172 1253.5 1335.7 1411 1480.2 1536.4 1580.2 1604.2 1621.3
1633.6 1653.5 1683.6 1707.6 1730.2 1765.8 1841.8 1963.8 2150.1 2378.2
2714.5 3154.9 3656.3 4194.7 4750.2 5366 6053.6 6861.2 7973.6 8634.6
7899.6 5937.9 3229.6 1152.1 286.3 16.4 0
1099.4 1167.9 1248 1330.9 1404.2 1473.3 1532.9 1576.1 1602.1 1618.6
1635.7 1655.5 1684.3 1709.7 1736.4 1776.1 1850.1 1969.9 2157.6 2399.4
2722 3153.5 3643.3 4170.7 4737.2 5359.8 6062.6 6912.6 7972.2 8594.8
7792.1 5824.2 3213.8 1175.4 282.9 18.5 0
1099.4 1154.2 1219.9 1291.8 1361 1428.1 1488.4 1539.1 1575.4 1603.5
1632.9 1668.6 1707.6 1740.5 1772.7 1818.6 1892.5 2006.9 2176.8 2408.3
2702.8 3063.1 3495.3 3993.3 4556.3 5189.9 5881.7 6629 7546.9 8248.2
7289.3 4552.2 2065.1 702.8 167.1 14.4 0
1099.4 1145.2 1194.6 1251.4 1313.1 1375.4 1437 1491.2 1540.5 1583.6
1628.8 1672 1713.1 1749.4 1790.5 1850.1 1935.7 2067.9 2266.5 2537.8
2896.7 3324.8 3821.4 4363.9 4915.9 5496.8 6093.4 6727 7357.1 7569.5
6725.6 4507.7 1939.1 581.5 234.3 65.1 0
1099.4 1129.5 1165.1 1206.2 1257.6 1313.7 1368.5 1425.4 1477.5 1530.2
1583.6 1632.3 1673.3 1717.2 1763.8 1819.2 1905.5 2043.9 2257.6 2569.3
2974.8 3442.6 3943.3 4450.8 4956.3 5463.9 5986.5 6487.2 6715.3 6280.4
4945.4 2480.9 669.9 254.1 138.4 38.4 0
1099.4 1113.1 1130.9 1159.6 1198 1239.8 1289.8 1338.4 1391.1 1440.5
1498 1553.5 1608.3 1665.8 1725.4 1796.6 1894.6 2046.7 2275.4 2617.2
3065.9 3598.1 4111.8 4554.3 4937.2 5299.5 5594 5663.9 5307.7 4336.5
2705.6 989.1 198.6 61 21.2 7.5 0
1099.4 1104.8 1112.4 1134.3 1165.8 1200.7 1242.5 1285.7 1332.2 1382.2
1435.7 1490.5 1550.7 1612.4 1680.9 1763.1 1870.6 2028.8 2250.8 2554.9
2962.4 3435.1 3868.6 4138.5 4262.5 4285.1 4193.3 3902.9 3370.7 2584.3
1521.3 517.8 117.8 33.6 9.6 4.1 0
1099.4 1093.9 1094.6 1106.2 1127.4 1153.5 1185 1218.5 1252.1 1283.6
1318.5 1350.7 1388.4 1424.7 1464.4 1512.4 1582.9 1693.9 1869.2 2124.7
2452.8 2785.7 3015.2 3047.4 2863.8 2522.7 2035 1428.8 814.4 372.6
159.6 60.3 22.6 8.9 4.1 0.7 0
1099.4 1074.7 1060.3 1052.1 1045.2 1032.9 1011.7 978.1 933.6 880.9
820.6 756.9 693.2 636.3 592.5 560.3 537 528.1 574 680.2
798 894.6 889.1 732.9 513.7 342.5 237 165.1 110.3 68.5
43.2 27.4 13.7 5.5 1.4 0 0
1099.4 1056.9 1024 982.9 924 850.7 764.4 667.8 565.1 464.4
391.1 352.8 344.5 348 359.6 369.9 378.1 378.8 369.9 351.4
330.8 310.3 288.4 264.4 232.9 193.8 151.4 108.9 81.5 59.6
38.4 22.6 8.9 3.4 1.4 0 0
1099.4 1041.1 982.2 903.5 795.2 676.7 552.8 443.2 380.2 358.9
348 338.4 330.8 323.3 319.2 316.5 313 305.5 289.1 265.1
241.1 217.1 193.8 167.1 140.4 117.1 100 84.9 67.1 45.9
23.3 11.6 5.5 2.1 0 0 0
1099.4 1025.4 942.5 816.5 676.7 535 423.3 380.8 368.5 358.2
348 337.7 327.4 317.1 302.1 284.9 265.1 241.8 216.4 191.8
168.5 148 131.5 118.5 106.2 94.5 82.2 65.1 44.5 30.1
19.9 11 4.8 2.1 0 0 0
1099.4 1015.8 902.8 755.5 589.7 450 393.2 381.5 370.6 358.9
349.3 337.7 325.4 310.3 291.1 267.1 241.1 214.4 186.3 158.9
136.3 121.9 111.6 102.1 91.8 81.5 69.9 55.5 43.8 34.9
25.3 16.4 5.5 0.7 0 0 0
1099.4 1002.1 864.4 689.8 518.5 417.1 394.5 383.6 372.6 361
350.7 339.7 326.7 308.9 284.9 259.6 228.8 198 164.4 140.4
124.7 115.1 107.5 99.3 90.4 79.5 65.8 54.1 45.2 35.6
26 16.4 4.8 0 0 0 0
1099.4 1000.7 852.1 664.4 491.1 413 398.6 387 375.4 364.4
353.4 341.1 328.1 308.9 285.6 254.8 219.9 184.9 156.2 134.3
120.6 111.6 103.4 94.5 84.2 71.2 56.9 47.3 38.4 29.5
19.9 11 2.7 0 0 0 0
1099.4 1000.7 843.2 650.7 479.5 413 401.4 389.7 376.7 364.4
353.4 341.8 328.8 311.7 289.7 259.6 222.6 185.6 154.1 130.8
117.1 108.9 100.7 91.1 79.5 63 48.6 40.4 32.9 24.7
15.8 6.2 0.7 0 0 0 0
1099.4 1004.1 847.3 652.8 479.5 413 401.4 389.7 377.4 365.8
354.1 342.5 330.1 313.7 291.8 258.2 221.2 182.9 151.4 128.8
116.4 108.2 99.3 90.4 78.1 58.9 45.9 38.4 30.1 21.9
13.7 4.8 0 0 0 0 0
